??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22110.1140 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22110. - Index Plungers mini indexes, stainless steel / with locking
Bill of material
22110.1140 Index Plunger
BESTNR
Ref. No.
22110.1140
MAT
Material
Stainless steel
AUS
Version
with locking
POS
Position
D1
6 mm
D2
Thread
M10 x 1
D3
25 mm
D4
18 mm
L1
34.0 mm
L2
min.
6 mm
L3
8 mm
SW
12 mm
F1
Spring load
6 N
F2
Spring load
16 N
G
Weight
49 g
Embedded user actions